Schneider-Electric
 
VW3A9523 picture- scope
VW3A9523
EMC conformity kits, Altivar Machine ATV320, Altivar 12, for variable speed drive size 1
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV320
Altivar 12
Accessory / separate part type EMC conformity kits
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV12H018F1
ATV12H018M2
ATV12H018M3
ATV12H037F1
ATV12H037M2
ATV12H037M3
ATV12H055M2
ATV12H075M2
ATV12H075M3
ATV12P037F1
ATV12P037M2
ATV12P037M3
ATV12P055M2
ATV12P075M2
ATV12P075M3
ATV320...C variable speed drive 0.18 kW motor, 200...240 V three phase
ATV320...C variable speed drive 0.37 kW motor, 200...240 V three phase
ATV320...C variable speed drive 0.55 kW motor, 200...240 V three phase
ATV320...C variable speed drive 0.75 kW motor, 200...240 V three phase
Accessory / separate part destination Variable speed drive
Complementary
Kit composition Fixing collars
EMC plate
Screws
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 219.000 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 22.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months