Schneider-Electric
 
VW3A9524 picture- scope
VW3A9524
EMC conformity kits, Altivar Machine ATV320, Altivar 12, for variable speed drive size 2
Schneider Electric
Characteristics
Main
Range of product Altivar 12
Altivar Machine ATV320
Accessory / separate part type EMC conformity kits
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV12H075F1
ATV12HU15M2
ATV12HU15M3
ATV12HU22M2
ATV12HU22M3
ATV12PU15M3
ATV12PU22M3
ATV320...C variable speed drive 1.1 kW motor, 200...240 V three phase
ATV320...C variable speed drive 1.5 kW motor, 200...240 V three phase
ATV320...C variable speed drive 2.2 kW motor, 200...240 V three phase
ATV320...C variable speed drive 0.75 kW motor, 525...600 V three phase
ATV320...C variable speed drive 1.5 kW motor, 525...600 V three phase
Accessory / separate part destination Variable speed drive
Complementary
Kit composition Fixing collars
EMC plate
Screws
Net weight 0.19 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 17.0 cm
Package 1 Length 23.5 cm
Package 1 Weight 239.0 g
Unit Type of Package 2 S06
Number of Units in Package 2 50
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 24.95 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months