Schneider-Electric
 
VW3A9532 picture- scope
VW3A9532
EMC conformity kits, Altivar Machine ATV320, Altivar 12, for variable speed drive size 4
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV320
Accessory / separate part type EMC conformity kits
Accessory / separate part categor Mounting and fixing accessory
Product compatibility ATV320...C variable speed drive 5.5 kW motor, 200...240 V three phase
ATV320...C variable speed drive 7.5 kW motor, 200...240 V three phase
ATV320...C variable speed drive 5.5 kW motor, 525...600 V three phase
ATV320...C variable speed drive 7.5 kW motor, 525...600 V three phase
Complementary
Kit composition Fixing collars
EMC plate
Screws
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 17.000 cm
Package 1 Length 23.500 cm
Package 1 Weight 350.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.120 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov