Schneider-Electric
 
VW3A9533 picture- scope
VW3A9533
EMC conformity kits, Altivar Machine ATV320, Altivar 12, for variable speed drive size 5
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV320
Accessory / separate part type EMC conformity kits
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV320...C variable speed drive 11 kW motor, 200...240 V three phase
ATV320...C variable speed drive 15 kW motor, 200...240 V three phase
ATV320...C variable speed drive 11 kW motor, 525...600 V three phase
ATV320...C variable speed drive 15 kW motor, 525...600 V three phase
Complementary
Kit composition Fixing collars
EMC plate
Screws
Product weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 16.700 cm
Package 1 Length 23.000 cm
Package 1 Weight 395.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.410 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No