Schneider-Electric
 
VW3A9536 picture- scope
VW3A9536
EMC conformity kit - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar Machine ATV320
Accessory / separate part type EMC conformity kits
Accessory / separate part category Mounting and fixing accessory
Product compatibility ATV320...W/ATV320...WS variable speed drive 5.5 kW motor, 380...500 V three phase
ATV320...W/ATV320...WS variable speed drive 7.5 kW motor, 380...500 V three phase
Complementary
Kit composition Fixing collars
EMC plate
Screws
Net weight 0.55 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 16.7 cm
Package 1 Length 23.1 cm
Package 1 Weight 380 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No