Schneider-Electric
 
VW3A95815 picture- scope
VW3A95815
kit for UL type 1 conformity, Altivar machine ATV320, mounted under variable speed drive ATV320 S3F
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility Variable speed drive ATV320...C at 3 kW, 200...240 V, three phase
Variable speed drive ATV320...C at 4 kW, 200...240 V, three phase
Accessory / separate part destination Variable speed drive
Complementary
Range compatibility Altivar Machine ATV320
Kit composition Mechanical device
Mounting location Underside of drive
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.7 cm
Package 1 Width 18.1 cm
Package 1 Length 18.4 cm
Package 1 Weight 950.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No