Schneider-Electric
 
VW3A95818 picture- scope
VW3A95818
kit for UL type 1 conformity, Altivar machine ATV320, mounted under variable speed drive ATV320 S5C
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Kit for UL type 1 conformity
Product compatibility Variable speed drive ATV320...C at 11 kW, 200...240 V, three phase
Variable speed drive ATV320...C at 15 kW, 200...240 V, three phase
Variable speed drive ATV320...C at 11 kW, 525...600 V, three phase
Variable speed drive ATV320...C at 15 kW, 525...600 V, three phase
Accessory / separate part destination Variable speed drive
Complementary
Range compatibility Altivar Machine ATV320
Kit composition Mechanical device
Mounting location Underside of drive
Environment
Standards UL Type 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 19.1 cm
Package 1 Length 26.5 cm
Package 1 Weight 1.6 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No