Schneider-Electric
 
VW3A9704 picture- scope
VW3A9704
metal conduit box UL, Altivar, Nema type1, IP21, for variable speed drive, size 6
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessory
Accessory / separate part type IP21 protection kit
Product compatibility Variable speed drive ATV630 motor at 55 kW, normal duty 200...240 V
Variable speed drive ATV630 motor at 75 kW, normal duty 200...240 V
Variable speed drive ATV630 motor at 110 kW, normal duty 380...480 V
Variable speed drive ATV630 motor at 132 kW, normal duty 380...480 V
Variable speed drive ATV630 motor at 160 kW, normal duty 380...480 V
Variable speed drive ATV630 motor at 90 kW, heavy duty 380...480 V
Variable speed drive ATV630 motor at 110 kW, heavy duty 380...480 V
Variable speed drive ATV630 motor at 132 kW, heavy duty 380...480 V
Variable speed drive ATV610 motor at 110 kW 380...480 V
Variable speed drive ATV610 motor at 132 kW 380...480 V
Variable speed drive ATV610 motor at 160 kW 380...480 V
Variable speed drive ATV930 motor at 55 kW, normal duty 200...240 V
Variable speed drive ATV930 motor at 75 kW, normal duty 200...240 V
Variable speed drive ATV930 motor at 110 kW, normal duty 380...480 V
Variable speed drive ATV930 motor at 132 kW, normal duty 380...480 V
Variable speed drive ATV930 motor at 160 kW, normal duty 380...480 V
Variable speed drive ATV930 motor at 45 kW, heavy duty 200...240 V
Variable speed drive ATV930 motor at 55 kW, heavy duty 200...240 V
Variable speed drive ATV930 motor at 90 kW, heavy duty 380...480 V
Variable speed drive ATV930 motor at 110 kW, heavy duty 380...480 V
Variable speed drive ATV930 motor at 132 kW, heavy duty 380...480 V
Accessory / separate part destination Variable speed drive
Range compatibility Easy Altivar 610
Altivar Process ATV600
Altivar Process ATV900
Complementary
Kit composition Instruction sheet
Fixing accessories
All the mechanical parts including a pre-cut plate for fixing the cable glands
Net weight 9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 31.500 cm
Package 1 Width 37.100 cm
Package 1 Length 40.500 cm
Package 1 Weight 10.463 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 110.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 201.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Efdd96fa-877d-491d-af5a-b4069bcf028e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No