Schneider-Electric
 
VW3A9705 picture- scope
VW3A9705
wall mounting housing kit, Altivar, for variable speed drive, size 3
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Protection accessory
Accessory / separate part type IP21 protection kit
Product compatibility Variable speed drive ATV630 motor at 2.2 kW 500...690 V
Variable speed drive ATV630 motor at 3 kW 500...690 V
Variable speed drive ATV630 motor at 4 kW 500...690 V
Variable speed drive ATV630 motor at 5.5 kW 500...690 V
Variable speed drive ATV630 motor at 7.5 kW 500...690 V
Variable speed drive ATV630 motor at 11 kW 500...690 V
Variable speed drive ATV630 motor at 15 kW 500...690 V
Variable speed drive ATV630 motor at 18.5 kW 500...690 V
Variable speed drive ATV630 motor at 22 kW 500...690 V
Variable speed drive ATV630 motor at 30 kW 500...690 V
Variable speed drive ATV930 motor at 2.2 kW 500...690 V
Variable speed drive ATV930 motor at 3 kW 500...690 V
Variable speed drive ATV930 motor at 4 kW 500...690 V
Variable speed drive ATV930 motor at 5.5 kW 500...690 V
Variable speed drive ATV930 motor at 7.5 kW 500...690 V
Variable speed drive ATV930 motor at 11 kW 500...690 V
Variable speed drive ATV930 motor at 15 kW 500...690 V
Variable speed drive ATV930 motor at 18.5 kW 500...690 V
Variable speed drive ATV930 motor at 22 kW 500...690 V
Variable speed drive ATV930 motor at 30 kW 500...690 V
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Process ATV600
Altivar Process ATV900
Complementary
Kit composition All the mechanical parts including a pre-cut plate for fixing the cable glands
Fixing accessories
Instruction sheet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 28.800 cm
Package 1 Width 26.400 cm
Package 1 Length 29.400 cm
Package 1 Weight 3.377 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 37.016 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No