Schneider-Electric
 
VW3A97A01 picture- scope
VW3A97A01
front face cover, Altivar Process Modular, for one standard power module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Mounting accessory
Accessory / separate part type Cover
Product compatibility Power module APM, 160 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To protect the power module
Complementary
Kit composition 1 metallic front face cover
Width 230 mm
Height 678.3 mm
Depth 108 mm
Net weight 5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.000 cm
Package 1 Width 29.000 cm
Package 1 Length 73.000 cm
Package 1 Weight 6.117 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 53.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No