Schneider-Electric
 
VW3A98ABMCAC picture- scope
VW3A98ABMCAC
main busbar kit, Altivar Process Modular, for 3 power modules in cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Busbar
Product compatibility Power module APM, 110…800 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To connect 3 side by side power modules in a cabinet
Complementary
Kit composition 3 bar with holes
Net weight 12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.000 cm
Package 1 Width 16.000 cm
Package 1 Length 84.000 cm
Package 1 Weight 14.000 kg
Unit Type of Package 2 P12
Number of Units in Package 2 12
Package 2 Height 135.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 180.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No