Schneider-Electric
 
VW3A98ABMDCE picture- scope
VW3A98ABMDCE
power busbar kit, Altivar Process Modular, for 2 distant power modules, 2.5kg
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Busbar
Product compatibility Power module APM, 110…800 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To connect 2 distant power modules in side by side cabinets
Complementary
Kit composition 3 bar with holes
Net weight 2.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 30.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 3.25 kg
Unit Type of Package 2 P06
Number of Units in Package 2 16
Package 2 Height 75.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 52.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No