Schneider-Electric
 
VW3A98ABMDCF picture- scope
VW3A98ABMDCF
main power busbar kit, Altivar Process Modular, for 2 distant power modules, 2kg
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Busbar
Product compatibility Power module APM, 110…800 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To connect 2 distant power modules in side by side cabinets
Complementary
Kit composition 3 bar with holes
Net weight 2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 31.000 cm
Package 1 Length 31.000 cm
Package 1 Weight 2.201 kg
Unit Type of Package 2 P06
Number of Units in Package 2 16
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 45.216 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No