Schneider-Electric
 
VW3A98BBMAAB picture- scope
VW3A98BBMAAB
main busbar kit, Altivar Process Modular, for 1 LH/regen power module in cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Busbar
Product compatibility Power module APM, 110…800 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To connect 1 stand alone power module in a cabinet
Complementary
Kit composition 3 bar with holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 29.500 cm
Package 1 Length 57.000 cm
Package 1 Weight 8.738 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 50.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 81.800 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No