Schneider-Electric
 
VW3A98BBPDCK picture- scope
VW3A98BBPDCK
main busbar kit, Altivar Process Modular, for 3 power module in cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Cabling accessory
Accessory / separate part type Busbar
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 90 mm
Width 300 mm
Depth 300 mm
Complementary
Kit composition 3 DC busbar
Net weight 1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 30.5 cm
Package 1 Length 30.5 cm
Package 1 Weight 1.519 kg
Unit Type of Package 2 S06
Number of Units in Package 2 12
Package 2 Height 75 cm
Package 2 Width 60 cm
Package 2 Length 80 cm
Package 2 Weight 30.728 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No