Schneider-Electric
 
VW3A98CF4040 picture- scope
VW3A98CF4040
fuses, Altivar Process Modular, 400A, 380…480V
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Protection accessory
Accessory / separate part type Fuse set
Product compatibility Power module APM, 160 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Device application To protect the power module
Complementary
Kit composition Set of 3 fuses 400 A
Net weight 0.75 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.500 cm
Package 1 Width 30.500 cm
Package 1 Length 31.000 cm
Package 1 Weight 1.215 kg
Unit Type of Package 2 P06
Number of Units in Package 2 16
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 29.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No