Schneider-Electric
 
VW3A98LBPC1 picture- scope
VW3A98LBPC1
connection kit, Altivar Process Modular, for drive power module and motor protection module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Connection accessories
Accessory / separate part type Connection kit
Product compatibility Power module APML, 200…2600 kW, 380...690 V
Accessory / separate part destination Single drive architecture
Device application To connect 2 side by side power modules
Complementary
Kit composition 3 bar with holes
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.000 cm
Package 1 Width 36.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 12.775 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 135.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 115.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No