Schneider-Electric
 
VW3A98LBPC2 picture- scope
VW3A98LBPC2
BU Connection kit, Apm, for CCM Adapter
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Connection accessories
Accessory / separate part type Connection kit
Product compatibility Motor
Accessory / separate part destination Single drive architecture
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 48.000 cm
Package 1 Width 80.000 cm
Package 1 Length 120.000 cm
Package 1 Weight 35.456 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 686e62fb-2597-4b2f-ae20-0cfc744a4aa4
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No