Schneider-Electric
 
VW3A98LGHC1 picture- scope
VW3A98LGHC1
Set of tubes for liquid cooling
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Tube
Product compatibility Variable speed drive APML
Complementary
Kit composition Tube
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.0 cm
Package 1 Width 80.0 cm
Package 1 Length 50.0 cm
Package 1 Weight 7.0 kg
Unit Type of Package 2 P06
Number of Units in Package 2 3
Package 2 Height 90.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 36.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No