Schneider-Electric
 
VW3A98LGHC2 picture- scope
VW3A98LGHC2
Over-pressure valve
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Valve
Accessory / separate part category Replacement accessory
Product compatibility Variable speed drive APML
Complementary
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 30.500 cm
Package 1 Length 30.500 cm
Package 1 Weight 659 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.148 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No