Schneider-Electric
 
VW3A98LTMC1 picture- scope
VW3A98LTMC1
Set of support for AC bars
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Support
Accessory / separate part category Support accessories
Product compatibility Variable speed drive APML
Complementary
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 30.000 cm
Package 1 Length 30.500 cm
Package 1 Weight 954.000 g
Unit Type of Package 2 P06
Number of Units in Package 2 16
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 26.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No