Schneider-Electric
 
VW3A9911 picture- scope
VW3A9911
full gland plate for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Mounting plate
Product compatibility Variable speed drive ATV320...W/ATV320...WS at 0.18 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 0.37 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 0.55 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 0.75 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 1.1 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 1.5 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 2.2 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS at 0.37 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 0.55 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 0.75 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 1.1 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 1.5 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 2.2 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 3 kW, 380...500 V, three phase
Variable speed drive ATV320...W/ATV320...WS at 4 kW, 380...500 V, three phase
Accessory / separate part destination Variable speed drive
Range compatibility Altivar Machine ATV320
Complementary
Net weight 0.3 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 16.7 cm
Package 1 Length 23.1 cm
Package 1 Weight 360 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.098 kg
Unit Type of Package 3 P06
Number of Units in Package 3 56
Package 3 Height 60 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 32.784 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No