Schneider-Electric
 
VW3A9922 picture- scope
VW3A9922
support for GV2 mounting - for variable speed drive
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Mounting kit
Accessory / separate part category Mounting and fixing accessory
Product compatibility Variable speed drive ATV320...W/ATV320...WS, 0.18…2.2 kW, 200...240 V, single phase
Variable speed drive ATV320...W/ATV320...WS, 0.37…7.5 kW, 380...500 V, three phase
Accessory / separate part destination GV2 circuit-breaker
Complementary
Kit composition Adaptor plate
Sale per indivisible quantity 1
Net weight 0.22 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 16.700 cm
Package 1 Length 23.100 cm
Package 1 Weight 244.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.441 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No