Schneider-Electric
 
VW3A99ACA01 picture- scope
VW3A99ACA01
bottom support, Altivar process Modular, standard power module, IP21 cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Support
Product compatibility Power module APM, 110…160 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integration of 1cabinet IP21
Kit composition 1 bottom support
Net weight 8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 42.000 cm
Package 1 Width 35.000 cm
Package 1 Length 70.000 cm
Package 1 Weight 5.854 kg
Unit Type of Package 2 X12
Number of Units in Package 2 9
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 65.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No