Schneider-Electric
 
VW3A99ACA02 picture- scope
VW3A99ACA02
bottom support, Altivar process Modular, standard power module, IP54 cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Support
Product compatibility Power module APM, 110…160 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integration of 1cabinet IP54
Kit composition 1 bottom support
Net weight 7.6 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 35.000 cm
Package 1 Width 39.000 cm
Package 1 Length 70.000 cm
Package 1 Weight 9.824 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 180.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 104.400 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No