Schneider-Electric
 
VW3A99ACA03 picture- scope
VW3A99ACA03
steel air duct, Altivar Process Modular, standard power module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Air conditioning
Product compatibility Power module APM, 110…160 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integration of 1cabinet IP54
Kit composition 1 outlet power cooling air duct for each standard power module
Net weight 1.8 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.000 cm
Package 1 Width 34.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 2.464 kg
Unit Type of Package 2 P06
Number of Units in Package 2 6
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 26.672 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No