Schneider-Electric
 
VW3A99ACA08 picture- scope
VW3A99ACA08
steel support, Altivar Process Modular, for standard power module, cabinet integration, IP54
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Support
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 370 mm
Width 330 mm
Depth 680 mm
Complementary
Degree of protection UL type 12
Device application Integration of 1cabinet
Kit composition 1 bottom support
Net weight 7.6 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 39.000 cm
Package 1 Width 34.000 cm
Package 1 Length 69.000 cm
Package 1 Weight 9.232 kg
Unit Type of Package 2 P12
Number of Units in Package 2 3
Package 2 Height 75.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 39.700 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No