Schneider-Electric
 
VW3A99ACA12 picture- scope
VW3A99ACA12
kit of inlet-outlet air duct, Altivar process Modular, for reduced height power module, cabinet integration
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Ducting support
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 370.0 mm
Width 330.0 mm
Depth 680.0 mm
Complementary
Degree of protection UL type 12
Device application Integration of 1cabinet
Kit composition 1 upper air duct
Net weight 4.0 kg
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 40.5 cm
Package 1 Width 35 cm
Package 1 Length 69.5 cm
Package 1 Weight 5.586 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 75 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 45.52 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No