Schneider-Electric
 
VW3A99ACFCB picture- scope
VW3A99ACFCB
mounting kit, Altivar Process Modular, 2 standard power module in 600mm cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Mounting kit
Product compatibility Power module APM, 200…315 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integration of 2 in 600 mm width cabinet
Kit composition 1 top fixing and lifting bar of the line choke box
4 rear plates with metalic lateral guidance of the power module
Net weight 9.5 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.500 cm
Package 1 Width 43.000 cm
Package 1 Length 74.000 cm
Package 1 Weight 12.467 kg
Unit Type of Package 2 P06
Number of Units in Package 2 2
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 34.934 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No