Schneider-Electric
 
VW3A99ACFCBM01 picture- scope
VW3A99ACFCBM01
mounting kit, Altivar process Modular, for standard power modules, cabinet integration SF/TS8, 1 or 2 braking module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Mounting kit
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 210.0 mm
Width 410.0 mm
Depth 735.0 mm
Complementary
Device application Integration of 1cabinet
Kit composition 1 mounting kit
Net weight 9.0 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 43.0 cm
Package 1 Length 74.0 cm
Package 1 Weight 10.796 kg
Unit Type of Package 2 S06
Number of Units in Package 2 2
Package 2 Height 75.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 33.592 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No