Schneider-Electric
 
VW3A99ACFCBN01 picture- scope
VW3A99ACFCBN01
mounting kit, Altivar process Modular, for standard power modules, cabinet integration SF/TS8/VX25
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Mounting kit
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 210.0 mm
Width 410.0 mm
Depth 950.0 mm
Complementary
Device application Integration of 1cabinet
Kit composition 1 mounting kit
Net weight 10.0 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.86 cm
Package 1 Width 43.18 cm
Package 1 Length 96.27 cm
Package 1 Weight 14.9 kg
Unit Type of Package 2 P12
Number of Units in Package 2 3
Package 2 Height 82 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 51 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No