Schneider-Electric
 
VW3A99ACFEC picture- scope
VW3A99ACFEC
mounting kit, Altivar Process Modular, 3 standard power module in 800mm cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Mounting kit
Product compatibility Power module APM, 355…500 kW, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integration of 3 in 800 mm width cabinet
Kit composition 1 top fixing and lifting bar of the line choke box
4 rear plates with metalic lateral guidance of the power module
Net weight 14 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.000 cm
Package 1 Width 43.000 cm
Package 1 Length 98.000 cm
Package 1 Weight 17.081 kg
Unit Type of Package 2 P12
Number of Units in Package 2 6
Package 2 Height 85.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 113.486 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No