Schneider-Electric
 
VW3A99BCA03 picture- scope
VW3A99BCA03
top outlet air duct, Altivar Process Modular, LH/regen power module
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Air conditioning
Product compatibility Power module APM, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integrationcabinet
Kit composition 1 outlet power cooling air duct for each standard power module
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 25.000 cm
Package 1 Width 43.000 cm
Package 1 Length 57.000 cm
Package 1 Weight 3.285 kg
Unit Type of Package 2 P06
Number of Units in Package 2 3
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 22.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No