Schneider-Electric
 
VW3A99BCFAB picture- scope
VW3A99BCFAB
mounting kit, Altivar Process Modular, 1 LH/regen power module in 600mm cabinet
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Mounting accessory
Accessory / separate part type Mounting kit
Product compatibility Power module APM, 380...480 V
Accessory / separate part destination Single drive architecture
Complementary
Device application Integrationcabinet
Kit composition 1 top fixing and lifting bar of the line choke box
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.500 cm
Package 1 Width 57.000 cm
Package 1 Length 67.000 cm
Package 1 Weight 26.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No