Schneider-Electric
 
VW3A99BCFCD01 picture- scope
VW3A99BCFCD01
steel mounting kit, Altivar Process Modular, Regen power module, cabinet integration, width 472mm
Schneider Electric
Characteristics
Main
Range of product Altivar Process Modular
Accessory / separate part category Installation accessory
Accessory / separate part type Support
Product compatibility Power module APM
Accessory / separate part destination Single drive architecture
Height 626 mm
Width 472 mm
Depth 1177 mm
Complementary
Degree of protection UL type 1
UL type 12
Device application Integration of 1cabinet
Kit composition 1 bottom support
Net weight 26 kg
Environment
IP degree of protection IP21
IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 63.5 cm
Package 1 Width 118.618 cm
Package 1 Length 48.26 cm
Package 1 Weight 43.092 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No