Schneider-Electric
 
VW3A99LR01 picture- scope
VW3A99LR01
Steel Support for Liquid Cooled Module
Schneider Electric
Characteristics
Main
Range of product Altivar
Product or component type Support
Accessory / separate part category Support accessory
Product compatibility Variable speed drive APML
Complementary
Sale per indivisible quantity 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.0 cm
Package 1 Width 43.0 cm
Package 1 Length 95.0 cm
Package 1 Weight 9.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No