Schneider-Electric
 
VW3E6026 picture- scope
VW3E6026
Lexium 62 ILM HCN-2 adapter
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Accessory / separate part category Cabling accessory
Product or component type Adapter
Range compatibility Lexium 62 ILM
Product compatibility Integrated drive LXM 62 ILM
Complementary
Width 85 mm
Height 130 mm
Depth 40 mm
Net weight 0.125 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 125.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No