Schneider-Electric
 
VW3E6027 picture- scope
VW3E6027
5 V encoder adapter for connection of third-party motors
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Accessory / separate part category Cabling accessory
Product or component type Adapter
Range compatibility Lexium 62
Lexium 52
Product compatibility Servo drive LXM 62
Servo drive LXM 52
Complementary
[Us] rated supply voltage 10 V
Input current 125 mA
Net weight 0.25 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 23.0 cm
Package 1 Length 33.0 cm
Package 1 Weight 250.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No