Schneider-Electric
 
VW3E6029 picture- scope
VW3E6029
Sercos connector distributor in ILM62DB4
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Accessory / separate part category Connection accessory
Product or component type Connector kit
Range compatibility Lexium 62 ILM
Product compatibility LXM 62 ILM integrated drive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 5.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 700.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No