Schneider-Electric
 
VW3E6047 picture- scope
VW3E6047
Sercos connector distributor & 24 V-Out on Lexium 62 distribution box ILM62DB
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Accessory / separate part category Connection accessory
Product or component type Connector adaptor
Range compatibility Lexium 62 ILM
Product compatibility LXM 62 ILM integrated drive
Complementary
Type of cooling Natural convection
Overvoltage category Class 3 conforming to IEC 61800-5-1
Width 120 mm
Height 80 mm
Depth 25 mm
Net weight 0.72 kg
Environment
IP degree of protection IP65
Pollution degree 2 conforming to EN/IEC 60721-3-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 12.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 720.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No