Schneider-Electric
 
VW3E6056 picture- scope
VW3E6056
Kit blind cover for one unused motor and encoder plug for detached servo drive
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Blind connector
Accessory / separate part category Separate part
Device short name VW3E
Quantity per set 1
Complementary
Range compatibility Lexium 62 ILM
Kit composition 2 blind connector
Size 150 mm
Net weight 0.13 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 130.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Under investigation
Take-back No