Schneider-Electric
 
VW3E6058 picture- scope
VW3E6058
One thermal-Conduction Kit necessary for a single with cold plate
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Conduction kit single
Accessory / separate part category Thermal management
Device application Heating and cooling equipment
Device short name VW3E
Quantity per set 1
Complementary
Range compatibility Lexium 62
Kit composition 2 thermal conduction
Size 250 x 250 mm
Net weight 0.146 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 17.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 146.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No