Schneider-Electric
 
VW3E6059 picture- scope
VW3E6059
One thermal-Conduction Kit necessary for a triple with cold plate
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Conduction kit triple
Accessory / separate part category Thermal management
Device application Heating and cooling equipment
Device short name VW3E
Quantity per set 1
Complementary
Range compatibility Lexium 62
Kit composition 4 thermal conduction
Net weight 0.11 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.0 cm
Package 1 Length 18.0 cm
Package 1 Weight 200.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No