Schneider-Electric
 
VW3E701400000 picture- scope
VW3E701400000
Ethernet RT module, PacDrive LMC, include BPL
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.300 cm
Package 1 Width 26.600 cm
Package 1 Length 29.300 cm
Package 1 Weight 490.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 3.776 kg
Offer Sustainability
Take-back No