Schneider-Electric
 
VW3E702100000 picture- scope
VW3E702100000
Lexium 62 ILM Digital I/O module - 8 DI/DO - 2 DI / 4 DO configurable
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Discrete I/O module
Accessory / separate part category Connection accessory
Range compatibility Lexium 62 ILM
Product compatibility Integrated drive LXM 62 ILM
Complementary
Input/output type 8 discrete
Discrete input number 2 configurable touch probe input
Net weight 0.48 kg
Environment
Standards IEC 61131-2: type I
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.200 cm
Package 1 Width 26.200 cm
Package 1 Length 28.000 cm
Package 1 Weight 629.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.506 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 343