Schneider-Electric
 
VW3E702200000 picture- scope
VW3E702200000
Lexium 62 ILM safety option module
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Safety module
Accessory / separate part category Safety accessory
Range compatibility Lexium 62 ILM
Product compatibility Integrated drive LXM 62 ILM
Complementary
Communication network type SERCOS III
Net weight 0.76 kg
Environment
Standards EN 61800-3
EN 61800-5-1
EN 61800-5-2
EN/ISO 13849-1
EN/ISO 13849-2
EN 62061
IEC 62061
UL 508C
CSA C22.2 No 14
Product certifications CE
EAC
TÜV
UL
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 25.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 480.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.64 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 10