Schneider-Electric
 
VW3E70365AARC picture- scope
VW3E70365AARC
SD Card 1 GB for LMC Eco robot controller, 80 license points
Schneider Electric
Characteristics
Main
Range of product SoMachine
Product or component type Licence part number
Software version V4.1
Data storage equipment SD card
Memory capacity 1 GB
Operating system requirement Windows XP Professional
Windows 7 Professional 32/64 bit
Provided equipment License
Complementary
Previous software version V3.1
Software designation SoMachine Motion
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 980 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No