Schneider-Electric
 
VW3E704000000 picture- scope
VW3E704000000
module Profibus DP - SUBD-9 connector
Schneider Electric
Characteristics
Main
Range of product Modicon LMC078
Product or component type Profibus DP communication module
Range compatibility Modicon LMC078
Product compatibility Motion controller
Complementary
Physical interface RS485
Method of access Master/slave
Integrated connection type Profibus DP - 1 female SUB-D 9 connector, transmission rate: 12 Mbit/s
Environment
Standards UL 508
EN/IEC 61131-2 zone B
CSA C22.2 No 142
Product certifications cULus
CSA
CE
Marking CE
Ambient air temperature for operation 5…55 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2
Operating altitude 0...2000 m
Vibration resistance 10 m/s² on direct mounting
Shock resistance 100 m/s²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 8.300 cm
Package 1 Length 11.200 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.436 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No