Schneider-Electric
 
VW3E704100000 picture- scope
VW3E704100000
Module RT-Ethernet - 2 x RJ45 connectors
Schneider Electric
Characteristics
Main
Range of product Modicon LMC078
Product or component type Ethernet/IP network module
Range compatibility Modicon LMC078
Product compatibility Motion controller
Complementary
Physical interface RJ45
Port Ethernet 10BASE-T/100BASE-T
Communication service Ethernet/IP adapter
Integrated connection type Ethernet/IP - 2 RJ45 connector, transmission rate: 100 Mbit/s
Environment
Standards EN/IEC 61131-2 zone B
CSA C22.2 No 142
UL 508
Product certifications CSA
CE
cULus
Marking CE
Ambient air temperature for operation 5…55 °C
Ambient air temperature for storage -25…70 °C
Relative humidity 5…95 % without condensation
IP degree of protection IP20 conforming to IEC 61131-2
Pollution degree 2
Operating altitude 0...2000 m
Vibration resistance 10 m/s² on direct mounting
Shock resistance 100 m/s²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 8.300 cm
Package 1 Length 11.100 cm
Package 1 Weight 93.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.124 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
Take-back No