Schneider-Electric
 
VW3ED143R040 picture- scope
VW3ED143R040
hybrid cable SH3 OMC, 4 m, 4* 1.5mm², M23 conn. QL
Schneider Electric
Characteristics
Main
Range of product PacDrive 3
Product or component type Hybrid cable
Complementary
Range compatibility Lexium 62
Product compatibility LXM 62 servo drive
SH3070 servo motor
SH3100 servo motor
Type of cable Shielded cable
Connector type 1 x M23 quicklock ,round shape
1 x RJ45
Material Metal
Accessory / separate part destination Holding brake
Hiperface DSL shielded
Cable length 4 m
Net weight 0.990 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.2 cm
Package 1 Width 37.2 cm
Package 1 Length 2.4 cm
Package 1 Weight 990 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No